QSY 116

    Technische Kennwerte

    Motor

    QSY 116 C

    QSY 116 E

    QSY 116 J

    QSY 116 J EcoDyn

    Rated voltage UN

    315 V/311 V

    302 V/299 V

    290 V/288 V

    408 V/405 V

    Rated power output PN

    1.45 kW/1.30 kW

    1.85 kW/1.67 kW

    2.42 kW/2.18 kW

    2.64 kW/2.38 kW

    Rated speed nN

    3000 rpm

    3000 rpm3)

    Rated torque MN1)

    4.6 Nm/4.1 Nm

    5.9 Nm/5.3 Nm

    7.7 Nm/6.9 Nm

    8.4 Nm/7.6 Nm

    Rated current IN1)

    3.3 A/3.0 A

    4.1 A/3.7 A

    5.4 A/4.8 A

    4.3 A/3.9 A

    Stall torque M01)

    5.2 Nm

    7.2 Nm

    10.0 Nm

    10.0 Nm

    Stall current I01)

    3.3 A

    4.8 A

    6.8 A

    5.0 A

    Max. speed nmax

    5400 rpm

    4200 rpm3)

    Max. torque Mmax2)

    16 Nm

    25 Nm

    41 Nm

    41 Nm

    Max. current Imax2)

    12.7 A

    19.0 A

    32.6 A

    23.0 A

    Mass m

    6.9 kg

    7.8 kg

    8.6 kg

    9.5 kg

    12.0 kg

    13.3 kg

    12.0 kg

    13.3 kg

    Rotor inertia J

    7.5 kgcm2

    7.9 kgcm2

    9.9 kgcm2

    10.3 kgcm2

    15.0 kgcm2

    15.4 kgcm2

    15.0 kgcm2

    15.4 kgcm2

    Brake

    Rated voltage UBr

    Rated current IBr

    Holding torque MBr

    Without

    With

    DC 24 V

    0.6 A

    13.5 Nm

    Without

    With

    DC 24 V

    0.6 A

    13.5 Nm

    Without

    With

    DC 24 V

    0.85 A

    13.5 Nm

    Without

    With

    DC 24 V

    0.85 A

    13.5 Nm

    ID

    For motor with ERN 1387

    For motor with ECN 1313

    For motor with EQN 1325

    339876-0C

    339876-8C

    339876-5C

    339876-0D

    339876-8D

    339876-5D

    339877-0C

    339877-8C

    339877-5C

    339877-0D

    339877-8D

    339877-5D

    339878-0C

    339878-5C

    339878-0D

    339878-5D

    339878-1C

    339878-8C

    339878-6C

    339878-1D

    339878-8D

    339878-6D

    1) At 100 K 2) Max. 200 ms 3) In EcoDyn mode

    Italics: Data for motors with ECN 1313 or EQN 1325 (rated torque reduced by 10 %)