Menü überspringen
HEIDENHAIN angle encoder

Brochure

Angle Encoders without Integral Bearing

The HEIDENHAIN ERP, ERA and ERO angle encoders without integral bearing are intended for integration in machine elements or components. They operate without friction and permit high accuracy. This makes them particularly attractive for high-precision angle measuring tables and precision devices in angular metrology. The attainable system accuracy depends on the eccentricity of the graduation to the drive shaft bearing, as well as the radial runout and wobble of the bearing.

Product Overview

Series

Features

  • Large diameter range
  • High permissible shaft speeds
  • High accuracy
  • Various shapes of drum
  • Various line counts per diameter
  • Protective cover for increased resistance to contamination

Typical field of application

  • Rotary tables
  • Swivel heads
  • Accurate, highly dynamic motors 
  • Very large diameter range
  • Full-circle and segment versions
  • High variability of diameter
  • High accuracy
  • Inward or outward scale tape

Typical field of application

  • Large rotary tables
  • Telescopes
  • Special applications 
  • Very high number of signal periods
  • Small mounting space
  • Small interpolation error and low signal noise

Typical field of application

  • High-resolution rotary axes with high reproducibility 
  • High accuracy
  • Very high number of signal periods
  • Also with protective cap and seal
  • High shaft speeds

Typical field of application

  • High-accuracy and high-resolution rotary axes