Menü überspringen
Interface Electronics

Current brochure

Interface Electronics

The interface electronics from HEIDENHAIN adapt the encoder signals to the interface of the subsequent electronics. They are used when the subsequent electronics cannot directly process the output signals from HEIDENHAIN encoders, or if additional interpolation of the signals is necessary.

Input signals of the interface electronics
Interface electronics from HEIDENHAIN can be connected to incremental encoders with sinusoidal signals of 1 VPP (voltage signals) or 11 µAPP (current signals). The IK 220 PC expansion board can also process EnDat and SSI.

Output signals of the interface electronics

Interface electronics with the following interfaces to the subsequent electronics are available:

  • TTL square-wave pulse trains
  • EnDat 2.2
  • Fanuc Serial Interface
  • Mitsubishi High Speed Serial Interface
  • PCI-Bus


Interpolation of the sinusoidal input signals
In addition to being converted, the sinusoidal encoder signals are also interpolated in the interface electronics. This results in finer measuring steps, leading to an increased positioning accuracy and higher control quality.

Formation of a position value
Some interface electronics have an integrated counting function. Starting from the last reference point set, an absolute position value is formed when the reference mark is traversed, and is output to the subsequent electronics. 

Product Overview

Model

Description

Design/Protection class  

IBV
  • IBV interpolation and digitizing electronics
  • The IBV 100 series features one input for incremental linear or angle encoders with sinusoidal output signals and a signal level of 1 Vpp.
  • IBVs provide output signals over a flange socket.
  • TTL compatible square-wave signals.

Box design – IP 65

APE
  • Interpolation and digitizing electronics
  • Interpolation up to 100-fold
  • Input signal: 1 Vpp
  • Output signal: TTL-compatible square-wave signals

Plug design – IP 40

IDP
  • Interpolation and digitizing electronics for integration in customer electronics
  • Integrated interpolation up to 100-fold
  • Input signal: 1 Vpp or 11 µApp
  • Output signal: TTL-compatible square-wave signals

Version for integration – IP 00  

EXE
  • Interpolation and digitizing electronics
  • Integrated interpolation up to 400-fold
  • Input signal: 11 µApp
  • Output signal: TTL-compatible square-wave signals

Box design – IP 65  

EIB
  • External Interface Box for the connection of incremental HEIDENHAIN encoders to purely serial encoder interfaces
  • Integrated interpolation up to 16384-fold
  • Input signal: 1 Vpp
  • Output signal: Serial encoder interfaces

Box design – IP 65 / IP 50  

IK
  • Interpolation and counter card for the PCI bus for recording the measured values of two incremental or absolute linear or angle encoders

Version for integration – IP 00