SE 660/SE 642/SE 540

    Specifications

    Radio and infrared

    Infrared

    Transceiver unit

    SE 660

    SE 642

    SE 540

    Use

    TS 460, TT 460
    Communicates both with TS 460 and TT 460

    TS 460, TS 444, TS 642, TS 740 and TT 460, communicates both with TS and TT

    TS 460, TS 444, TS 642 or TS 740

    Signal transmission

    Radio or infrared

    Infrared

    Area of application

    In working space of machine

    In working space of machine

    In location hole

    in the spindle

    Input/output signals

    Square-wave signals with HTL level

    • Start signals R(-TS) and R(-TT)
    • Ready signals B(-TS) and B(-TT)
    • Trigger signals S and S
    • Battery warning W

    Square-wave signals with HTL level

    • Start signals R(-TS) and R(-TT)
    • Ready signals B(-TS) and B(-TT)
    • Trigger signals S and S
    • Battery warning W

    Square-wave signals at HTL level

    • Start signal R
    • Ready signal B
    • Trigger signal S
    • Battery warning W

    Optical status indicator

    For infrared transmission, radio transmission, radio channel quality, channel, operating mode and whether workpiece or tool touch probe

    For infrared transmission, errors and whether workpiece or tool touch probe

    For touch probe

    Electrical connection

    M12 flange socket, 12-pin

    Cable, 0.5/2 m,
    with M12 connector, 12-pin

    M9 flange socket, 8-pin

    Cable length

    20 m with ¬ 6 mm adapter cable

    50 m with ¬ 6 mm adapter cable and ¬ 8 mm adapter cable for extension

    30 m
    with ¬ 4.5 mm adapter cable

    50 m
    with ¬ 4.5 mm adapter cable and
    ¬ 8 mm adapter cable for extension

    Voltage supply

    15 V to 30 V DC

    Current consumption without load

    Infrared

    Normal operation

    Transmission (max. 3.0 s)

    Radio

    3.4 Weff (≤ 200 mAeff1))

    10.7 WPK (≤ 680 mA 1))

    2.1 Weff (≤ 120 mAeff1))

    5.1 Weff ( 250 mAeff1))

    8.3 WPK ( 550 mA 1))

    3.7 Weff (≤ 150 mAeff1))

    4.3 WPK (≤ 210 mA 1))

    Protection EN 60 529

    IP67

    Operating temperature

    10 °C to 40 °C

    10 °C to 40 °C

    UP = 15 V: 10 °C to 60 °C

    UP = 24 V: 10 °C to 40 °C

    Storage temperature

    –20 °C to 70 °C

    –20 °C to 70 °C

    –20 °C to 70 °C

    Mass without cable

    Approx. 0.3 kg

    Approx. 0.2 kg

    Approx. 0.1 kg

    * Please select when ordering

    1) With minimum supply voltage