Specifications
Components
MC main computer and 19-inch screen (1280 x 1024 pixels) for multi-touch operation,
CC, UEC, or UMC controller unit
TE operating panel (19-inch or 15.6-inch) with the following
Operating system
HEROS 5 real-time operating system for machine control
NC program memory
1.8 GB (on CFR compact flash memory card)
Input resolution and display step
X axis: 0.5 µm, diameter: 1 µm
U, V, W, Y, Z axis: 1 µm
B, C1/C2 axis: 0.001°
Interpolation
Straight line: in two principal axes (max. ±100 m), optional in 3 principal axes
Circle: in 2 axes (radius max. 999 m), optional additional linear interpolation in the third axis
C1/C2 axis: interpolation of X and Z linear axes with the C1/C2 axis (option)
B axis: 5-axis interpolation between X, Z, Y, B, and C axes (option)
Feed rate
mm/min or mm/revolution
Constant surface speed
Max. feed rate (60 000/pole pair number × spindle pitch) with fPWM = 5000 Hz
Main spindle
Maximum of 60 000 rpm (with option 49, max. 120 000 rpm) for motors with one pole pair
Axis feedback control
Integrated digital drive control for synchronous and asynchronous motors
Position loop resolution: signal period of the position encoder/1024
Cycle time of position controller: 0.2 ms
Cycle time of speed controller: 0.2 ms
Cycle time of current controller: at least 0.05 ms
Error compensation
Linear and nonlinear axis error, backlash, reversal peaks during circular movements
Static friction
Data interfaces
Gigabit Ethernet interface 1000BASE-T
4 x USB (1 x front USB 2.0; 3 x back panel USB 3.0)
Diagnostics
Fast and simple troubleshooting through integrated diagnostic aids
Ambient temperature
Operation: in electrical cabinet: 5 °C to 40 °Cin operating panel: 0 °C to 50 °C
Storage: –20 °C to 60 °C
CNC PILOT 640 - The Control for Lathes and Turning-Milling Machines
Overview of brochures
Manuals
This site uses cookies. Please agree to the use of cookies to ensure proper page display and the optimal use of functions.
See our Privacy Policy