The HEIDENHAIN DNC interface (option 18) ensures the vertical integration of a machine tool equipped with a HEIDENHAIN control in the company network. This makes HEIDENHAIN DNC the centerpiece of Connected Machining, which is also used to connect the StateMonitor software.
Using HEIDENHAIN DNC to digitally connect a machine tool to the company network makes it possible to automatically exchange machine data, operating data, and tool data between the HEIDENHAIN control and the following participants:
To enable you to use the HEIDENHAIN DNC software interface, HEIDENHAIN offers the RemoTools SDK software development package. RemoTools SDK provides a Microsoft COM component for the development environments on Windows operating systems in order to make communication with the HEIDENHAIN control possible. During the installation of RemoTools SDK the COM component is registered in the Windows operating system.
More information about HEIDENHAIN DNC
"RemoTools SDK basics" training course
This site uses cookies. Please agree to the use of cookies to ensure proper page display and the optimal use of functions.
See our Privacy Policy