MT 25 02S09 04 ~11µApp 01 .. 1.50 01 5.5mm 50 ES 10.000 GF 01 0.5

Ident number 243603-07
Plunger actuation Extended by spring force
Measuring length 25 mm
Type of guide sliding glide
Reference mark position 5.5mm
Accuracy grade 0.5 µm
Electrical connection Connector M23, male, 9-pin
Pin configuration D295051
Cable type PUR Ø 4.5 mm
Cable length 1.50 m
Output signal sinusoidal current signals
(11 µApp)
Signal period 10.000 µm
Power supply 5V+-5%
Degree of protection IP 50 (EN 60529)
Operating temperature