Specifications
LS 1679
Measuring standard
Coefficient of linear expansion
Glass scale with DIADUR graduation
αtherm approx. (8 ± 1) x 10-6 K-1
Accuracy grade
± 10 µm
Measuring length ML* in mm
70, 120, 170, 220, 270, 320, 370, 420, 4701)
Reference marks*
One, located 35 mm from the beginning or end of the measuring length, or selectable via magnet every 50 mm
Interface
TTL
Measuring step after 4-fold evaluation
5 µm
1 µm
Edge separation a
≥ 1.6 µs
≥ 0.8 µs
Electrical connection
Connecting cable, cable outlet at mounting block, left or right
Length*
3 m / 6 m1)
Connecting element*
With connector, male, 12-pin; coupling, male, 12-pin or with D-sub connector, 9-pin
Power supply
(without load)
5 V DC ± 0.25 V/< 120 mA
Traversing speed
≤ 60 m/min
Required moving force
≤ 5 N
Vibration 55 Hz to 2 000 Hz
Shock 11 ms
Acceleration
≤ 150 m/s2 (EN 60 068-2-6)
≤ 300 m/s2 (EN 60 068-2-27)
≤ 30 m/s2 in measuring direction
Operating temperature
0 °C to 50 °C
Protection EN 60 529
IP 53 when mounted according to the instructions
Mass
0.46 kg + 1.34 kg/m measuring length
Coupling the scanning unit*
By coupling rod (accessory) or spring rod
* Please select when ordering
1) Further lengths available on request
LS 1679 - Incremental Linear Encoder with Integrated Roller Guide
CAD
Mounting Instruction
This site uses cookies. Please agree to the use of cookies to ensure proper page display and the optimal use of functions.
See our Privacy Policy