Incremental
Specifications
LS 388 C
LS 328 C
Measuring standard
Glass scale with DIADUR graduation
Accuracy grade
± 10 µm
Measuring length ML*
70, 120, 170, 220, 270, 320, 370, 420, 470, 520, 570, 620,
670, 720, 770, 820, 870, 920, 970, 1020, 1140, 1240
Incremental signals
1 VPP
TTL
Grating period
20 µm
Edge separation a
–
≤ 5 µs
Reference mark
Distance-coded
Recommended measuring step1)
10 µm, 5 µm
Power supply
5 V DC ± 5 %/< 100 mA (without load)
Electrical connection
Separate adapter cable connectable to mounting block
Cable length
≤ 30 m (with HEIDENHAIN cable)
Traversing speed
≤ 60 m/min
Required moving force
≤ 5 N
Vibration 55 Hz to 2 000 Hz
Shock 6 ms
≤ 150 m/s2 (EN 60 068-2-6)
≤ 300 m/s2 (EN 60 068-2-27)
Operating temperature
0 °C to 50 °C
Protection EN 60 529
IP 53 when mounted according to the instructions
Weight
0.27 kg + 0.67 kg/m ML
* Please select when ordering
1) For position measurement
Digital Readouts / Linear Encoders for Manually Operated Machine Tools
CAD
Mounting Instruction
This site uses cookies. Please agree to the use of cookies to ensure proper page display and the optimal use of functions.
See our Privacy Policy