EIB 192

    Specifications

    Specifications

    EIB 192

    ID 749974-xx

    EIB 192 F

    ID 807103-xx

    EIB 192 M

    ID 824944-xx

    Input

    For HEIDENHAIN encoders

    Interface

    1 VSS; input frequency 400 kHz

    Reference mark

    One or distance-coded

    Electrical connection

    12-pin M23 flange socket with coupling ring (female)

    Voltage supply for encoders

    DC 5 V ±0.25 V (generated from voltage supply for EIB); 150 mA

    Cable length

    6 m

    Output

    Interface

    EnDat 2.2

    Fanuc Serial Interface

    Mitsubishi High Speed Interface

    Ordering designation

    EnDat22

    Fanuc02

    Mit02-4

    Calculation time tcal/Clock frequency

    5 µs/ 16 MHz

    Electrical connection

    8-pin M12 flange socket (male)

    17-pin M23 flange socket (male)

    Cable length (with HEIDENHAIN cable)

    100 m1)

    20 m2)

    20 m2)

    Subdivision

    16 384-fold (depending on encoder)

    Supply voltage

    DC 3.6 V to 14 V

    Power consumption (max.)

    3.6 V: < 2000 mW; 14 V: < 2000 mW (including IEmax = 150 mA)

    Current consumption (typical, without load)

    5 V: 130 mA + 1.5 · IEtyp

    Operating temperature

    Storage temperature

    0 °C to 70 °C

    –30 °C to 70 °C

    Vibration 55 Hz to 2000 Hz

    Shock 11 ms

    100 m/s2 (EN 60068-2-6)

    300 m/s2 (EN 60068-2-27)

    Protection EN 60529

    IP65

    Mass

     0.3 kg

    1) Supply voltage at the EIB must be maintained

    2) IEncoder 150 mA; greater cable lengths upon request