Specifications
IBV 600
IBV 660 B
Input
1 VPP
Electrical connection
M23 flange socket (female) 12-pin
Cable length
≤ 60 m at UP > 4.9 V
≤ 30 m at Iencoder ≤ 120 mA
Interpolation1)
None
25-fold, 50-fold, 100-fold, 200-fold, 400-fold
Input frequency1) for interpolation
Nominal values2)
600 kHz
–
2-fold
25-fold
100 kHz
50 kHz
25 kHz
12.5 kHz
50-fold
6.25 kHz
100-fold
3.12 kHz
200-fold
1.56 kHz
400-fold
0.78 kHz
Output
TTL (non-clocked)
TTL (clocked)
M23 flange socket (male) 12-pin
≤ 100 m ( ≤ 50 m)
Edge separation a
≥ 0.200 µs
≥ 0.075 µs
≥ 0.175 µs
≥ 0.370 µs
≥ 0.760 µs
Reference mark signal1)
Pulse width 90° elec. or 270° elec.
Fault indication1)
through fault detection signal or, in addition, Ua1/Ua2 high impedance
Power supply
5 V ± 5 %
Current consumption3)
≤ 85 mA
≤ 120 mA
Operating temperature
Storage temperature
0 °C to 70 °C
–30 °C to 80 °C
Vibration 50 to 2 000 Hz
Shock 11 ms
≤ 10 m/s2
≤ 300 m/s2
Degree of protection
IP 65
Weight
Approx. 0.7 kg
Bold: This version is the factory default setting
1) Adjustable
2) The actual input frequency can be up to 5 % lower. Exceeding this limit results in failure
3) Not including the current consumption of the encoder (see encoder brochure) and without output load(80 mA with recommended input circuitry)
IBV 600 Series Interpolation and Digitizing Electronics
This site uses cookies. Please agree to the use of cookies to ensure proper page display and the optimal use of functions.
See our Privacy Policy