Testing device
PWT 101
Area of application
Encoder input
only for HEIDENHAIN encoders
Display
4.3-inch touchscreen
Supply voltage
DC 24 V
Power consumption: max. 15 W
Operating temperature
0 °C to 40 °C
Protection EN 60529
IP20
Dimensions
145 mm × 85 mm × 35 mm
Languages
German, English, French, Italian, Spanish, Japanese, Korean, Chinese (simplified), Chinese (traditional)
PWT 101 - Testing Device for HEIDENHAIN Encoders
Software
This site uses cookies. Please agree to the use of cookies to ensure proper page display and the optimal use of functions.
See our Privacy Policy