ND 5023
Axes
Up to 3 axes
Encoder inputs
TTL
Input frequency
≤ 500 kHz
Signal period
2 µm, 4 µm, 10 µm, 20 µm, 40 µm, 100 µm, 10 240 µm, 12 800 µm
Line count
Any
Display step1)
Linear axis: 1 mm to 0.0001 mm; 0.005 mm with LS 328 C/LS 628 C
Rotary axis: 1° to 0.0001° (00° 00‘ 01'')
Display
7-inch color wide screen (15:9), resolution: 800 x 480 pixels for position values, dialog messages, data entry, and graphical functions
Functions
For milling and drilling
For turning
Error compensation
Linear (LEC) and segmented linear (SLEC) via up to 200 compensation points
Data interface
USB 2.0 Type C
Accessories
Single-Pos stand, Multi-Pos holder, mounting frame, protective cover, power cable
Power connection
AC 100 V to 240 V (±10 %), 50 Hz to 60 Hz (±5 %), ≤ 33 W
Operating temperature
0 °C to +45 °C (storage temperature: –20 °C to +70 °C)
Protection EN 60529
IP54; back panel: IP40
Mounting
Single Pos stand, Multi-Pos holder; fastening systems compatible with VESA MIS-D 100
Mass
1.7 kg
1) Depends on the signal period or line count of the connected encoder
Digital Readouts / Linear Encoders for Manually Operated Machine Tools
Installation Instructions
This site uses cookies. Please agree to the use of cookies to ensure proper page display and the optimal use of functions.
See our Privacy Policy